Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 30 Sept 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
IT housings - Wall-mounted enclosures AE
Bill of material
7641.000 (2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall-mounted enclosures AE
B
Width
600 mm
H
Height
mm
T
Depth
350 mm
HE
GEW
Weight
kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
STATUSPIM
EOLDATE
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D