Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
LCP Rack CW (UL Version) - Liquid Cooling Package
Bill of material
3313.238(2)
BEST
Model No.
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Rack
BEZ2
Designation 2
Cooling medium: Water (CW)
BEZ3
Designation 3
B
Width
300 mm
H
Height
2000 mm
T
Depth
1200 mm
GL
Total cooling output
kW
GEW
Weight
kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D