Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 28 Feb 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
LCP Rack CW (VX Version) - Liquid Cooling Package
Bill of material
3313.230(2)
BEST
Model No.
DETAIL
STATUSPIM
30
EOLDATE
28.02.2023
INFOWWW
Website
Website
BEZ1
Designation 1
Liquid Cooling Package LCP Rack
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
300 mm
H
Height
2000 mm
T
Depth
mm
GL
Total cooling output
kW
KM
Cooling medium
ES
Installation in bayed enclosure suite
Flush
GEW
Weight
kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D