Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Lockable and adjacent door - for TS, TS-IT, SE
Bill of material
8801.450
BEST
Model No.
8801.450
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Lockable and adjacent door
BEZ2
Designation 2
for TS, TS IT, SE
B
Width
800 mm
H
Height
2000 mm
GEW
Weight
40.000 kg
CNSECLASS51
27-18-22-03
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D