Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS busbar adaptors (3-pole) - Mini-PLS fuse elements
Bill of material
9629.100
BEST
Model No. SV
9629.100
INFO
PDF Catalog
PDF Catalog
B
Width
90 mm
H
Height
160 mm
BEZ1
Designation 1
Mini-PLS busbar adaptors
BEZ2
Designation 2
for SV 3431.000
VE
Packs of
1
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-37-03-04
CNSETIM40
EC001531
GEW
Gewicht
0.561 kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D