Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
    Rittal Cat 5-Patchkabel
    4/28/25
    Rittal CPU cable - for SSC view 8/SSC compact 8
    4/28/25
    Rittal SSC Connect - only for SSC view 32 Cat/compact 32 Cat
    8/20/24
    Rittal CAN bus connection cable - RJ45 / RJ45
    4/28/25
    Rittal Programming cable - USB
    4/28/25
    Rittal Connection cable - extension
    4/28/25
    Rittal Extension cable RJ 12 - with RJ 12 connector/jack
    4/28/25
    Rittal Server Switch Control SSC - Connection cable for server/VGA
    4/28/25
    Rittal RiZone Appliance - Standard
    4/28/25
    Rittal RiZone Appliance - IP node
    4/28/25
    Rittal Server shutdown software - for CMC III
    4/28/25
    Rittal CMC III Processing Unit - for 32 sensors / CAN-Bus units
    4/28/25
    Rittal CMC III Processing Unit Compact - for 4 sensors / CAN-Bus units
    4/28/25
    Rittal CMC III CAN-Bus Unit - with 2 inputs for PSM
    4/28/25
    Rittal CMC III I/O Unit - with 8 digital inputs
    4/28/25
    Rittal CMC III Power Unit - to an input of C13
    4/28/25
    Rittal Door switch - Door Control System DCS
    11/2/25
    Rittal CMC III power packs - Input 100-240 V 50/60 Hz
    4/28/25
    Rittal CMC III mounting unit - 1 U
    4/28/25
    Rittal CMC III mounting unit - for the cabinet frame
    4/28/25
    Rittal CMC III CAN-Bus DRC - with an input for a DRC system
    4/28/25
    Rittal RFID tags - Dynamic Rack Cotrol DRC
    4/28/25
    Rittal CMC III - Coded lock
    4/28/25
    Rittal RFID aerial - for TS IT
    4/28/25
    Rittal CMC III - Transponder reader
    4/28/25
    Rittal CMC III CAN-Bus Sensor - with one output for CMC-TC sensors
    4/28/25
    Rittal RFID controller - Dynamic Rack Cotrol DRC
    4/28/25
    Rittal CMC III - Analog Airflow Sensor
    4/28/25
    Rittal CMC III - Analoger Differenzdrucksensor
    4/28/25
    Rittal CMC III - Universal sensor
    4/28/25
    Rittal CMC III - CAN Bus-Access
    4/28/25
    Rittal CMC III - Temperature sensor
    4/28/25
    Rittal CMC III - Temperature / humidity sensor
    4/28/25
    Rittal CMC III - Infrared sensor access
    4/28/25
    Rittal CMC III - Vandalism sensor
    4/28/25
    Rittal CMC el. Magn. Comfort grip - with handle monitoring
    4/28/25
    Rittal Door comfort grip - with opening function
    4/28/25
    Rittal Server with Windows - Hardware appliance
    4/28/25
    Rittal Monitor keyboard unit - 1 U
    4/28/25
    Rittal CMC III - Suppressor for fan
    4/28/25
    Rittal SSC view 8 USB - KVM Switch
    4/28/25
    Rittal CMC III - Cable clamp
    4/28/25
    Rittal CMC III - Door Control Module
    4/28/25
    Rittal CMC III - GSM Unit
    4/28/25
    Rittal CMC III - LTE Unit
    4/28/25
    Rittal CMC III - Smoke Detector
    4/28/25
    Rittal CMC III - Leakage sensor
    4/28/25
    Rittal CMC III - Leakage sensor 15m
    4/28/25
    Rittal CMC III - Access sensor
    4/28/25
    Rittal Door Kit - for TS IT
    4/28/25
    Rittal Door Kit Extension - for TS IT
    4/28/25
    Rittal CMC II - Motion detector
    4/28/25
    Rittal CMC III mounting unit - 1 U Plastic
    4/28/25
    Rittal Handles, electromagnetic - for CMC III
    4/28/25
    Rittal CMC III - access control
    4/28/25
    Rittal CMC III - Coded lock
    4/28/25
    Rittal CMC III - Transponder reader
    4/28/25
    Rittal CMC III Wireless Unit - for radio comfort handle VX
    4/28/25
    Rittal Door Control Module - Door Control Module
    4/28/25
    Rittal CMC III - Access sensor VX
    4/28/25
    Rittal CMC III - LED light strip
    4/28/25