Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 1 Aug 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Mounted fan - Server Cabinet TS
Bill of material
3165.630
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mounted fan for server cabinets TS
BEZ2
Designation 2
Number of mounted fans 2
BEZ3
Designation 3
Max. Anzahl der Lüfter 4
B
Width
mm
H
Height
606 mm
T
Depth
64.5 mm
GEW
Weight
kg
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D