Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 9 Dec 2022. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Network/server enclosures TS-IT - vented door, 19" mounting frame, pre-assembled
Bill of material
5509.161(2)
BEST
Model No.
5509.161
DETAIL
INFO
Discontinued in Europe
INFOWWW
webseite
webseite
BEZ1
Designation 1
Network/server enclosures TS-IT
BEZ2
Designation 2
with vented door, pre-configured, with 482.6 mm (19") mounting frame
B
Width
800 mm
H
Height
2100 mm
T
Depth
1000 mm
HE
42
GEW
Weight
162.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D