Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
One-piece consoles - Stainless steel
Bill of material
2684.600 (2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
One-piece consoles
BEZ2
Designation 2
Stainless steel, 1.4301
BEZ3
Designation 3
B
Width
mm
H
Height
960 mm
TU
Bottom depth
400 mm
TO
Top depth
480 mm
F
Mounting plate width
mm
G
Mounting plate height
780 mm
GEW
Weight
kg
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D