Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Partial mounting plate with duct - VX25 Power
Bill of material
9683.562(2)
BEST
Model No. SV
DETAIL
BEZ1
Designation 1
Partial mounting plate with duct
BEZ2
Designation 2
B
For enclosure width
600 mm
H
For compartment height
mm
B1
Width
511 mm
H1
Height
mm
VE
Packs of
1
CNSECLASS51
27-37-03-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC001900
GEW
Gewicht
kg
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D