Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Mar 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
PC enclosure systems - Stainless steel
Bill of material
4650.100 (2)
BEST
Model No.
4650.100
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
PC enclosure systems
BEZ2
Designation 2
Stainless steel
B
Width
600 mm
H
Height
1600 mm
T
Depth
630 mm
GEW
Weight
115.000 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D