Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 30 Jun 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 9
HELP_VARIABLE
Company
Rittal
Description
PDU international, managed version - Power Distribution Unit
Bill of material
7955.431(2)
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
Power Distribution Unit PDU managed
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
44 mm
T
Depth
87 mm
L
Length
mm
SH
for enclosure height from
mm
GEW
Weight
kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D