Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Jan 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
PDU UK, basic version - Power Distribution Unit
Bill of material
7955.511(2)
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
Power Distribution Unit PDU Basic UK
BEZ2
Designation 2
Input 13A/1P UK
BEZ3
Designation 3
B
Width
44 mm
T
Depth
62 mm
L
Length
mm
SH
for enclosure height from
mm
GEW
Weight
kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D