Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Mar 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Pedestal, complete - for side mounting
Bill of material
6135.000
BEST
Model No.
6135.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Pedestal, complete
BEZ2
Designation 2
for side mounting
B
Width
360 mm
H
Height
995 mm
T
Depth
500 mm
GEW
Weight
23.600 kg
CNSECLASS51
27-18-26-42
CNSECLASS70
27-18-26-04
CNSECLASS80
27-18-26-04
CNSETIM40
EC002534
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D