Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 23 Jul 2018.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Power Distribution Rack - PDR
Bill of material
7857.300(2)
BEST
Part number
INFO
PDF Catalog
PDF Katalog
DETAIL
BEZ1
Designation 1
Power Distribution Rack PDR
BEZ2
Designation 2
Cabinet
BEZ3
Designation 3
B
Width
800 mm
H
Height
mm
T
Depth
500 mm
GEW
Weight
kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-90
CNSECLASS80
27-14-40-20
CNSETIM40
EC000502
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D