Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Aug 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
PSM MID - Measurement module for CMC III
Bill of material
7859.312(2)
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
PSM MID measurement module
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
482.6 mm
H
Height
43.5 mm
T
Depth
178.3 mm
GEW
Weight
3.920 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-37-13-06
CNSETIM40
EC000215
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D