Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Roof-mounted cooling units - for IT cooling
Bill of material
3301.800 (2)
BEST
Model No.
3301.800
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Roof-mounted cooling units (IT)
BEZ2
Designation 2
with e-Comfort Controller
BEZ3
Designation 3
Useful cooling output: 3000 W
B
Width
597 mm
H
Height
417 mm
T
Depth
895 mm
GEW
Weight
97.000 kg
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D