Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Roof-mounted fans - for VX IT, TS IT
Bill of material
3166.230
BEST
Model No.
INFOWWW
Website
Website
BEZ1
Designation 1
B
Width
470 mm
H
Height
200 mm
T
Depth
470 mm
GEW
Weight
10.6 kg
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D