Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Discontinued product
Product discontinued since 31 Oct 2019. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 6
HELP_VARIABLE
Company
Rittal
Description
Slave PDU international, managed version - Power Distribution Unit
Bill of material
7955.911(2)
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
Slave Power Distribution Unit PDU managed
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
44 mm
T
Depth
87 mm
L
Length
mm
SH
for enclosure height from
mm
GEW
Weight
kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D