Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Stabiliser - for TS IT
Bill of material
7825.250(1)
BEST
Model No.
7825.250
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Stabiliser, pull-out
BEZ2
Designation 2
for server racks TS
BEZ3
Designation 3
To fit 1000mm depth racks
GEW
Weight
7.300 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D