Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 22
HELP_VARIABLE
Company
Rittal
Description
Swing Panel
Bill of material
9975.039
PN
Part Number
BEST
Part Number
L
Length
mm
H
Height
mm
W
Width
15 mm
MT
Matrial Thickness
2 mm
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D