Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
System light LED compact - in 24 V (DC) version
Bill of material
4140.820
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 2
System light LED compact
BEZ2
Designation 2
in 24 V (DC) version
VERS
B
Width
mm
H
Height
32.8 mm
T
Depth
20.64 mm
GEW
Weight
kg
CNSECLASS51
27-18-92-41
CNSECLASS70
27-18-92-41
CNSECLASS80
27-18-92-41
CNSETIM40
EC000321
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D