Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Top-mounting module - for TS
Bill of material
8801.745 (2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Top-mounting module
BEZ2
Designation 2
for TS
BEZ3
Designation 3
Sheet steel
B
Width
mm
H
Height
198 mm
T
Depth
600 mm
GEW
Weight
kg
CNSECLASS51
27-18-24-02
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D