Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
VX Drawer - VX Drawer
Bill of material
8620.520
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Drawer
SB
For enclosures width
mm
B
Width
mm
H
Height
214.6 mm
T
Depth
367 mm
GEW
Weight
kg
CNSECLASS51
27-18-22-19
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D