Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX IT Rack standard - vented, pre-configured
Bill of material
5309.166(2)
BEST
Part number
5309.166
DETAIL
BEZ1
Designation 1
VX IT Rack standard RAL 7035
BEZ2
Designation 2
42 U vented, pre-configured V2
BEZ3
Designation 3
with Base/plinth 100 mm
B
Width
800 mm
H
Height
2000 mm
T
Depth
1000 mm
HE
HE/U
42
GEW
Weight
155 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D