Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
VX IT Sheet steel door, vertically divided, solid - VX IT Sheet steel door, vertically divided, solid
Bill of material
5301.602(2)_338
BEST
Model No.
DETAIL
Detail
BEZ1
Designation 1
VX IT Sheet steel door, vertically divided
BEZ2
Designation 2
B
For enclosures Width
mm
H
For enclosures Height
2000 mm
GEW
Weight
0.000 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.