Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX Mounting angle - for door operated switch
Bill of material
5302.351
BEST
Model No.
5302.351
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Mounting angle
BEZ2
Designation 2
for door operated switch
L
Length
36.5 mm
H
Height
22.5 mm
T
Depth
56.5 mm
VE
Packs of
1 pc(s).
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D