Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD Model seçimi
Delivery country
Uygun ürünler: 2
HELP_VARIABLE
Company
Rittal
Description
VX Side panel for top module - VX Side panel for top module
Bill of material
8618.540
BEST
Model No.
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Side panel for top module
T
For enclosures depth
600 mm
B1
Width
17 mm
H1
Height
mm
T1
Depth
mm
GEW
Weight
kg
CNSECLASS51
27-18-24-01
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
İlgili ekipmanlar
    No related equipment available
Preview - Generation
3D
Boyut
2D