Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
Wall mounting bracket
Bill of material
9121.122
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall mounting bracket
BEZ2
Designation 2
for GA enclosures
B
Width
mm
H
Height
20 mm
T
Depth
8 mm
VE
Packs of
2
GEW
Weight
kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D