Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD Model seçimi
Delivery country
Uygun ürünler: 4
HELP_VARIABLE
Company
Rittal
Description
Contact hazard protection - for SV-TS 8 enclosures with NH slimline fuse-switch disconnectors
Bill of material
9660.470
BEST
Model No. SV
INFO
PDF Catalog
PDF Catalog
FSB
For enclosures Width
mm
FSH
For enclosures Height
2000 mm
FST
For enclosures Depth
600 mm
FEO
Free installation width when using longitudinal connectors-without
mm
FEE
Free installation width when using longitudinal connectors-one side
mm
FEB
Free installation width when using longitudinal connectors-both sides
mm
BEZ1
Designation 1
Maxi-PLS Contact hazard protection
BEZ2
Designation 1
for enclosures with NH slimline fuse-switch disconnectors
VE
Packs of
1 set
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-06-13
CNSETIM40
EC000775
GEW
Gewicht
kg
İlgili ekipmanlar
    No related equipment available
Preview - Generation
3D
Boyut
2D