Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 4
HELP_VARIABLE
Company
Rittal
Description
Mini-PLS special busbars E-Cu - Mini-PLS busbar system (40 mm)
Bill of material
9602.000
BEST
Model No. SV
INFO
PDF Catalog
PDF Catalog
L
Length
mm
BEZ1
Designation 1
Mini-PLS special busbars E-Cu 250A
BEZ2
Designation 2
VE
Packs of
3
CNSECLASS51
27-37-03-01
CNSECLASS70
27-37-03-03
CNSECLASS80
27-37-03-03
CNSETIM40
EC001522
GEW
Gewicht
kg
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D