Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 9
HELP_VARIABLE
Company
Rittal
Description
Blanking panel, 482,6 mm (19˝)
Bill of material
7152.005
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
EH
Installation height
mm
HE
GEW
Gewicht
kg
CNSECLASS51
27-18-10-04
CNSECLASS70
27-18-10-01
CNSECLASS80
27-18-92-17
CNSETIM40
EC000456
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D