Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
Kombination ETSI/19" - Kombination ETSI/19"
Bill of material
9751.600
BEST
Model No.
9751.600
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
Kombination ETSI/19"
B
Width
43 mm
H
Height
962 mm
T
Depth
18 mm
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
İlgili ekipmanlar
    No related equipment available
Preview - Generation
3D
Boyut
2D