Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Селекция на CAD модел
Delivery country
Налични продукти: 1
HELP_VARIABLE
Company
Rittal
Description
3129 - RTT air/air heat exchanger - performance category 60 W/K
Bill of material
3129.100
BEST
Model No. TS
3129.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
RTT air/air heat exchanger
BEZ2
Designation 2
performance category 60 W/K
B
Width
400 mm
H
Height
950 mm
T
Depth
225 mm
SW
specific thermal output
60 W/K
SP
rated operating voltage
230V 50/60Hz
MAT
Material
sheet steel
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
GEW
Gewicht
21.000 kg
Взаимно свързана екипировка
    No related equipment available
Preview - Generation
3D
Размер
2D