Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CADモデル選択
出荷国
選択可能な製品数: 4
HELP_VARIABLE
Company
Rittal
Description
Mounting plate Onepiece consoles TP - One-piece consoles
Bill of material
CAD_MPL_6748.600
BEST
Part number
F
Mounting plate width
mm
G
Mounting plate height
900 mm
GEW
Weight
0.000 kg
関連機器
    利用可能な関連機器はありません
Preview - Generation
3D
情報
2D