Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CADモデル選択
出荷国
選択可能な製品数: 3
HELP_VARIABLE
Company
Rittal
Description
Comfort-Panel - 430 x 343 - CP Depth 74
Bill of material
CP 6371.120 (2)
BEST
Model No. CP
INFO
PDF Katalog
PDF Katalog
FUER
To fit front panels width x height (mm)
430 x 343
TIEFE
Installation depth
74 mm
GA
Housing dimension BxHxT
538x452x92 mm
AUSF
Design code number
BEMERKUNG
Remark
LIEFERUNG
Supply
関連機器
    利用可能な関連機器はありません
Preview - Generation
3D
2D