Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
HD angled roof 30° - for HD system enclosure
Bill of material
4000.565
Model No.
PDF Catalog
PDF Catalog
Designation 1
HD angled roof 30°
Designation 2
open at the sides
Width
mm
Depth
500 mm
Weight
0.000 kg
Packs of
1 pc(s).
CNSECLASS51
27-18-24-02
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D