Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Mounting plate infill - for HD system enclosure
Bill of material
4000.508
BEST
Model No.
4000.508
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Mounting plate infill
B
Width
106 mm
H
For enclosures height
1800 mm
GEW
Weight
6.000 kg
VE
Packs of
1 pc(s).
CNSECLASS51
27-18-92-31
CNSECLASS70
27-40-92-16
CNSECLASS80
27-40-92-16
CNSETIM40
EC000213
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D