Catalog navigation
For a part number search please enter it using a dot. e.g. “1500.510”
CAD model selection
Delivery country
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
HD system enclosure - HD system enclosure
Bill of material
4000.685 (2)
BEST
BEZ1
Designation 1
HD system enclosure
BEZ2
Designation 2
Stainless steel, 1.4301
DETAIL
INFO
PDF Catalog
PDF Katalog
B
Width
mm
H
Height
1800 mm
T
Depth
500 mm
GEW
Weight/pack
kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Related Equipment
    No related equipment available
Preview - Generation
3D
Dimension
2D