Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD Model seçimi
Delivery country
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
Attachment CP 40, steel, for support arm connection ▭ 90 x 71 mm - Support arm system CP 40, steel
Bill of material
6501.070
BEST
Model No.
6501.070
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Attachment CP 40, steel
BEZ2
Designation 2
for support arm connection 90 x 71 mm
GEW
Weight
1.000 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000884
İlgili ekipmanlar
    No related equipment available
Preview - Generation
3D
Boyut
2D