Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CADモデル選択
出荷国
選択可能な製品数: 1
HELP_VARIABLE
Company
Rittal
Description
Angle coupling 90° CP 40, steel, for support arm connection ▭ 90 x 71 mm - Support arm system CP 40, steel
Bill of material
6501.120
BEST
Model No.
6501.120
W
Angle
°
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Angle coupling 90° CP 40, steel
BEZ2
Designation 2
for support arm connection 90 x 71 mm
GEW
Weight
1.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000884
関連機器
    利用可能な関連機器はありません
Preview - Generation
3D
情報
2D