Catalog navigation
Codice
For a part number search please enter it using a dot. e.g. “1500.510”
Selezione modello CAD
Delivery country
Prodotti disponibili: 1
HELP_VARIABLE
Company
Rittal
Description
VX Adaptor piece 19" - VX Adaptor piece 19"
Bill of material
8619.330
BEST
Model No.
8619.330
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Adaptor piece 19"
HE
U
1
VE
Packs of
4 pc(s).
GEW
Weight
0.310 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
3D
Dimensione
2D