Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Селекция на CAD модел
Delivery country
Налични продукти: 1
HELP_VARIABLE
Company
Rittal
Description
VX IT mounting bracket for crossbeam - for 19" standard and dynamic, W=800
Bill of material
5302.169(2)
BEST
Model No.
5302.169
DETAIL
Detail
BEZ1
Designation 1
VX IT mounting bracket for crossbeam
BEZ2
Designation 2
for 19" standard and dynamic, W=800
B
For enclosures Width
800 mm
VE
Packs of
4
GEW
Weight
1.172 kg
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-34
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Взаимно свързана екипировка
    No related equipment available
Preview - Generation
3D
Размер
2D