Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CADモデル選択
出荷国
選択可能な製品数: 2
HELP_VARIABLE
Company
Rittal
Description
VX Installation kit for swing frame, large - VX Installation kit for swing frame, large
Bill of material
8619.040(2)
BEST
Part number
DETAIL
BEZ1
Designation 1
VX Installation kit for swing frame, large
SB
for enclosure width
mm
B
Width
mm
H
Height
35 mm
T1
Depth
80 mm
T2
Depth
78 mm
GEW
Gewicht
kg
関連機器
    利用可能な関連機器はありません
Preview - Generation
3D
情報
2D