Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Fibre-optic splicing box, - for 482,6 mm (19") Mounting
Bill of material
7241.005
BEST
Part Number
7241.005
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Fibre-optic splicing box, 1 U
BEZ2
Designation 2
for 482,6 mm (19") Mounting
BEZ3
Designation 3
depth-variable
AS
Maximum no. of splicing cassettes
2
HE
1
VE
Packs of
1
GEW
Weight
3.350 kg
CNSECLASS51
27-18-01-03
CNSECLASS70
19-17-01-12
CNSECLASS80
19-17-01-13
CNSETIM40
EC001130
Equipamentos relacionados
    No related equipment available
Preview - Generation
3D
Dimensão
2D