Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD Model seçimi
Delivery country
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
482.6 mm (19") fastener 1 U - 482.6 mm (19") fastener 1 U
Bill of material
2090.000
BEST
Model No.
2090.000
BEZ1
Designation 1
482.6 mm (19") fastener 1 U
BEZ2
Designation 2
for 19" mounting angles and mounting frame
VE
Packs of
24 pc(s).
GEW
Weight
0.360 kg
CNSECLASS51
23-11-08-90
CNSECLASS70
23-11-08-15
CNSECLASS80
23-11-08-15
CNSETIM40
EC002358
İlgili ekipmanlar
    No related equipment available
Preview - Generation
3D
Boyut
2D