Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Rittal
Description
482.6 mm (19") air duct - for horizontal air routing
Bill of material
3301.391(T=222)
BEST
Model No.
3301.391
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
482.6 mm (19") air duct
BEZ2
Designation 2
for horizontal air routing
B
Width
482.6 mm
H
Height
1 HE
T
Depth
mm
Enter value for T
Depth
mm
cm
inch
ft
VE
Packs of
1 pc(s).
GEW
Weight
3.320 kg
CNSECLASS61
27-18-92-69
CNSECLASS70
22-41-06-01
CNSECLASS80
22-41-06-01
CNSETIM60
EC001292
関連機器
    利用可能な関連機器はありません
Preview - Generation
3D
情報
2D