Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
CAD Model seçimi
Delivery country
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
Adapter, 3 HE - Depth offset 100 mm
Bill of material
7246.400
BEST
Part Number
7246.400
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
Adapter, inch to inch, 3HE
BEZ2
Designation 2
for 19" to 19", with 100 mm depth offset
VE
Packs of
2
GEW
Weight
0.360 kg
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
İlgili ekipmanlar
    No related equipment available
Preview - Generation
3D
Boyut
2D