Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Seleção de modelos em CAD
Delivery country
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Front-mounting cage nut - 19˝
Bill of material
2094.400
BEST
Model No.
2094.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Front-mounting cage nut
BEZ2
Designation 2
for mounting hole size 9,5 x 9,5 mm
BEZ3
Designation 3
M6 x 16 mm
VE
Packs of
50 Pcs.
GEW
Weight
0.350 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
23-11-08-15
CNSETIM40
EC002358
Equipamentos relacionados
    No related equipment available
Preview - Generation