Catalog navigation
Code
For a part number search please enter it using a dot. e.g. “1500.510”
Výběr CAD modelu
Delivery country
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Spring nuts with screws - M6 x 10 mm for T-slot mounting angle
Bill of material
7000.990
BEST
Model No.
7000.990
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Spring nuts with screws
BEZ2
Designation 2
for T-slot mounting angle
BEZ3
Designation 3
M6 x 10 mm
AUS
Design
Phillips-head, M6
VE
Packs of
50 Pcs.
GEW
Weight
0.300 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-25-90
CNSECLASS80
23-11-08-15
CNSETIM40
EC002358
Související vybavení
    No related equipment available
Preview - Generation